Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Alternative(s) Available
1337AG - Real-Time Clock With I2C Serial Interface
  • Notes:INTCN and A1IE interrupt changes

Features

  • Real-Time Clock (RTC) counts seconds, minutes, hours, day, date, month, and year with leap-year compensation valid up to 2100
  • Packaged in 8-pin MSOP, 8-pin SOIC, 16-pin QFN (without integrated crystal), or 16-pin SOIC (surface-mount package with an integrated crystal)
  • I2C Serial interface (Normal and Fast modes)
  • Two time-of-day alarms
  • Oscillator Stop Flag
  • Programmable square-wave output defaults to 32 kHz on power-up
  • Operating voltage of 1.8 to 5.5 V
  • Industrial temperature range (-40 to +85°C)

Description

The 1337G device is a low power serial real-time clock (RTC) device with two programmable time-of-day alarms and a programmable square-wave output. Address and data are transferred serially through an I2C bus. The device provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator.

Applied Filters: