Features
- Real-time clock (RTC) counts seconds, minutes, hours, days, dates, months, and year with a leap-year compensation valid up to 2100
- Packaged in an 8-pin MSOP, 8-pin SOIC, or 16-pin SOIC (surface-mount package with an integrated crystal)
- I²C serial interface (Normal and Fast modes)
- Two time-of-day alarms
- Oscillator Stop Flag
- Programmable square wave output defaults to 32kHz on power-up
- Operating voltage of 1.8V to 5.5V
- Industrial temperature range (-40 °C to +85 °C)
Description
The 1337AG device is a low-power serial real-time clock (RTC) device with two programmable time-of-day alarms and a programmable square-wave output. Address and data are transferred serially through an I²C bus. The device provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for the leap year. The clock operates in either the 24-hour or 12-hour format with an AM/PM indicator.
Parameters
| Attributes | Value |
|---|---|
| Output Freq Range (MHz) | 1.0E-6 - 1.0E-6, 0.004096 - 0.004096, 0.008192 - 0.008192, 0.032768 - 0.032768 |
| Power Consumption Typ (mW) | 10 |
| Output Type | LVCMOS |
| Package Area (mm²) | 9, 19.1 |
| Interface | I2C |
| Alarms (#) | 2 |
| Supply Voltage Vcc (Min) (V) | 1.8 |
| Battery Backup | No |
| Battery Seal | No |
| CPU Supervisory Function POR | No |
| Crystal Frequency Trimming | No |
| Frequency Out Pin | No |
| Battery Current (nA) | 300 |
| Time Keeping Current (µA) | 0.9 |
| Selectable Frequency Output | 1 |
| Accuracy | ±10 ppm |
| Inputs (#) | 1 |
| Input Freq (MHz) | 0.032768 - 0.032768 |
| Input Type | Crystal |
| Output Banks (#) | 1 |
| Core Voltage (V) | 1.8V, 2.5V, 3.3V, 5V, 5.5V |
| Output Voltage (V) | 1.8V, 2.5V, 3.3V, 5V, 5.5V |
| Product Category | Real-Time Clocks |
Applications
- Telecommunication (Routers, Switches, Servers)
- Handhelds (GPS, POS terminals, MP3 players)
- Set-Top Box, Digital Recording,
- Office (Fax/Printers, Copiers)
- Medical (Glucometer, Medicine Dispensers)
- Other (Thermostats, Vending Machines, Modems, Utility Meters, Digital Photo Frame devices)
Applied Filters:
Loading