Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Real-Time Clock With I2C Serial Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeReel
Core Voltage (V)1.8V, 2.5V, 3.3V, 5V, 5.5V
Freq. Accuracy Init. (± PPM)10
Freq. Stability Total (± PPM)30
Input Freq (KHz)32.768 - 32.768
Input Freq (MHz)0.032768 - 0.032768
Input TypeCrystal
Inputs (#)1
Length (mm)3
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Banks (#)1
Output Freq Range (KHz)0.001 - 0.001, 4.096 - 4.096, 8.192 - 8.192, 32.768 - 32.768
Output Freq Range (MHz)1.0E-6 - 1.0E-6, 0.004096 - 0.004096, 0.008192 - 0.008192, 0.032768 - 0.032768
Output TypeLVCMOS
Output Voltage (V)1.8V, 2.5V, 3.3V, 5V, 5.5V
Outputs (#)1
Package Area (mm²)9
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Power Consumption Typ (mW)10
Product CategoryReal-Time Clocks
Prog. ClockYes
Prog. InterfaceI2C
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)3
Xtal Freq (KHz)32.768 - 32.768

Description

The 1337G device is a low power serial real-time clock (RTC) device with two programmable time-of-day alarms and a programmable square-wave output. Address and data are transferred serially through an I2C bus. The device provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator.