Skip to main content
Renesas Electronics Corporation

Features

Description

This product is obsolete.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
10494S10CObsoleteN/AOut of StockSB28#CNoTube
10494S10CBObsoleteN/AOut of StockSB28#MNoTube
10494S10XEObsoleteN/AOut of StockCPACK28#CNoTube
10494S10YObsoleteN/AOut of StockSOJ28#CNoTube
10494S10Y8ObsoleteN/AOut of StockSOJ28#CNoReel
10494S15CObsoleteN/AOut of StockSB28#CNoTube
10494S15YObsoleteN/AOut of StockSOJ28#CNoTube
10494S15Y8ObsoleteN/AOut of StockSOJ28#CNoReel
10494S4-5CObsoleteN/AOut of StockSB28#CNoTube
10494S4-5XEObsoleteN/AOut of StockCPACK28#CNoTube
10494S4-5YObsoleteN/AOut of StockSOJ28#CNoTube
10494S4-5Y8ObsoleteN/AOut of StockSOJ28#CNoReel
10494S5CObsoleteN/AOut of StockSB28#CNoTube
10494S5CBObsoleteN/AOut of StockSB28#MNoTube
10494S5XEObsoleteN/AOut of StockCPACK28#CNoTube
10494S5YObsoleteN/AOut of StockSOJ28#CNoTube
10494S5Y8ObsoleteN/AOut of StockSOJ28#CNoReel
10494S6YObsoleteN/AOut of StockSOJ28#CNoTube
10494S6Y8ObsoleteN/AOut of StockSOJ28#CNoReel
10494S7CObsoleteN/AOut of StockSB28#CNoTube
10494S7CBObsoleteN/AOut of StockSB28#MNoTube
10494S7XEObsoleteN/AOut of StockCPACK28#CNoTube
10494S7XEMObsoleteN/AOut of StockCPACK28#ENoTube
10494S7YObsoleteN/AOut of StockSOJ28#CNoTube
10494S7Y8ObsoleteN/AOut of StockSOJ28#CNoReel
10494S8CObsoleteN/AOut of StockSB28#CNoTube
10494S8YObsoleteN/AOut of StockSOJ28#CNoTube
10494S8Y8ObsoleteN/AOut of StockSOJ28#CNoReel
10494SUObsoleteN/AOut of StockWAFER0CYesWafer

Support Communities

  1. One central multi peripheral

    Hi, In my application i want to use One central and 18 peripherals. Ech device sends the set of data to Central device at particular time interval sequentially or on request from from central. How i can achieve this application, please suggest which profiles to use. Thanks in Advance PSK

    Mar 30, 2023
  2. Regarding COM port Support

    In CS+ for CC, does RL 78 F14 supports COM Port function in Debug tool? Additionally If any one can tell me what setting are to be done in CS+ for CC(RL 78 F14) to connect with PCAN USB interface(API).

    Mar 30, 2023
  3. custom RZG2UL board : CSI integration issue

    Hi Team, We are working on custom RZG2UL board and getting issue to enabling CSI interface. CSI line connected via i2c3.  I want to support OV5640 camera support with it. I have enabled OV5640 default driver through CONFIG_VIDEO_OV5640=y in kernel configuration. I have attached dts changes as ...

    Mar 30, 2023
View All Results from Support Communities (8)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?