Lead Count (#) | 28 |
Pkg. Type | SOJ |
Pkg. Code | PJ28 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 17.9 x 7.6 x 2.67 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Pkg. Type | SOJ |
Lead Count (#) | 28 |
Pb (Lead) Free | No |
Carrier Type | Reel |
Length (mm) | 17.9 |
MOQ | 1000 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 136.0 |
Pb Free Category | e0 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 17.9 x 7.6 x 2.67 |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 1000 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range (°C) | 0 to 70°C |
Thickness (mm) | 2.67 |
Width (mm) | 7.6 |