Features
- Buck-boost NVDC charger for 1-, 2- or 3-cell Li-ion batteries
- Input voltage range 3.2V to 23.4V (no dead zone)
- System output voltage 2.4V to 13.824V
- System power monitor PSYS output, IMVP-8 compliant
- Up to 1MHz switching frequency
- LDO output for charger VDD
- Adapter current monitor (AMON)
- Battery discharging current monitor (BMON)
- PROCHOT# open-drain output, IMVP-8 compliant
- Allows trickle charging of depleted battery
- Optional ASGATE FET control
- Ideal diode control in Turbo mode
- Supports OTG function for 2- and 3-cell batteries
- SMBus and auto-increment I2C compatible
- Two-level adapter current limit available
- Pb-free (RoHS compliant)
- Package 4x4 32 Ld QFN
Description
The ISL9237 is a buck-boost Narrow Output Voltage DC (NVDC) charger utilizing Intersil’s advanced R3™ Technology to provide high light-load efficiency, fast transient response and seamless DCM/CCM transitions for a variety of mobile and industrial applications. In Charge mode, the ISL9237 takes input power from a wide range of DC power sources (conventional AC/DC charger adapters, USB PD ports, travel adapters, etc. ) and safely charges battery packs with up to 3 cells in a series configuration. ISL9237 supports On-the-Go (OTG) function for 2- and 3-cell battery applications. When OTG function is enabled, the ISL9237 operates in the reverse Buck mode to provide 5V at the USB port. As a NVDC topology charger, it also regulates the system output to a narrow DC range for stable system bus voltage. The system power can be provided from the adapter, battery or a combination of both. The ISL9237 can operate with only a battery, only an adapter or both connected. For Intel IMVP8 compliant systems, the ISL9237 includes PSYS functionality, which provides an analog signal representing total platform power. The PSYS output will connect to a wide range of Intersil IMVP8 core regulators to provide an IMVP8 compliant power domain function. The ISL9237 has serial communication via SMBus/I2C that allows programming of many critical parameters to deliver a customized solution. These programming parameters include, but are not limited to: Adapter current limit, charger current limit, system voltage setting and trickle charging current limit.
Parameters
| Attributes | Value |
|---|---|
| Topology [Rail 1] | Buck-Boost |
| Input Voltage (Min) (V) | 3.2 |
| Input Voltage (Max) (V) | 23.4 |
| Input Current Limit Accuracy (% (±)) | 2 |
| Battery Charge Voltage | 2.4 to 13.824 |
| Charging Voltage Accuracy (Max) (±%) | 0.5 |
| Battery Charge Voltage Adjustment | 8mV steps |
| Charge Current Limit Accuracy | ±2.5 (6A, CSOP - CSON = 60mV) |
| Trickle Charge Current Range | 64mA, 128mA, 256mA, or 512mA |
| Switching Frequency Range (Typical) (kHz) | 599 - 1000 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| QFN | 4.0 x 4.0 x 0.90 | 32 | 0.4 |
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL9237HRZ | Active | Available | In Stock | RoHS:EN | QFN | 1ku | $3.5 | 32# | Tray | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -10 to +100°C | MALAYSIA, TAIWAN | TAIWAN |
| ISL9237HRZ-T | Active | Available | Out of Stock | RoHS:EN | QFN | 1ku | $3.5 | 32# | Reel | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -10 to +100°C | MALAYSIA, TAIWAN | TAIWAN |
| ISL9237HRZ-T7A | Active | Available | In Stock | RoHS:EN | QFN | 1ku | $7.82 | 32# | Reel | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -10 to +100°C | MALAYSIA, TAIWAN | TAIWAN |
| ISL9237HRZ-TK | Active | Available | Out of Stock | RoHS:EN | QFN | 1ku | $3.5 | 32# | Reel | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -10 to +100°C | MALAYSIA, TAIWAN | TAIWAN |
Filters
Applied Filters
- Product AdvisoryPDF 232 KB Mar 06, 2026
- Product Change NoticePDF 169 KB Nov 17, 2022
- Product Change NoticePDF 326 KB May 21, 2021
- Product Change NoticePDF 158 KB PCN21005 Jan 25, 2021
- White PaperThe introduction of USB-C has transformed power delivery in laptops and mobile devices, combining power and data transfer in one port. As USB-C adoption grows, designers must rethink traditional power architectures. This paper explores charging topologies that deliver efficiency, flexibility, and compact design, using a buck-boost approach optimized for modern devices.
- White PaperPDF 320 KB new-architecture-for-usb-type-c-applications Feb 09, 2018USB Type-C enables reversible, high-power charging and data transfer through a single connector. As device makers adopt USB-C, performance demands on voltage regulators increase. This paper introduces a simplified power architecture using Renesas’ buck-boost regulator and battery charger, enabling flexible, programmable USB-C power solutions for both hosts and adapters.
- Product Change NoticePDF 226 KB PCN17048A Nov 30, 2017
- Product Change NoticePDF 222 KB PCN17048 Oct 06, 2017
- Product AdvisoryPDF 172 KB PA16047 May 13, 2016
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- White PaperThe introduction of USB-C has transformed power delivery in laptops and mobile devices, combining power and data transfer in one port. As USB-C adoption grows, designers must rethink traditional power architectures. This paper explores charging topologies that deliver efficiency, flexibility, and compact design, using a buck-boost approach optimized for modern devices.
- White PaperPDF 320 KB new-architecture-for-usb-type-c-applications Feb 09, 2018USB Type-C enables reversible, high-power charging and data transfer through a single connector. As device makers adopt USB-C, performance demands on voltage regulators increase. This paper introduces a simplified power architecture using Renesas’ buck-boost regulator and battery charger, enabling flexible, programmable USB-C power solutions for both hosts and adapters.
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
Application Notes & White Papers (4)
- Product AdvisoryPDF 232 KB Mar 06, 2026
- Product Change NoticePDF 169 KB Nov 17, 2022
- Product Change NoticePDF 326 KB May 21, 2021
- Product Change NoticePDF 158 KB PCN21005 Jan 25, 2021
- Product Change NoticePDF 226 KB PCN17048A Nov 30, 2017View More (7)
Product Notices (PCN, EOL, etc) (7)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
Buck-Boost Narrow VDC Battery Charger with SMBus Interface and USB OTG Evaluation Board
The ISL9237 is a buck-boost Narrow Output Voltage DC (NVDC) charger utilizing Renesas' advanced R3™ Technology to provide high light-load efficiency, fast transient response and seamless DCM/CCM transitions for a variety of mobile and industrial applications. The pin-to-pin compatible ISL9238... Read More
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Model-Based Development PlatformOffers electrochemical battery models designed to run on Renesas battery management solution platforms, enabling more accurate state estimation and improved overall battery performance.Provided By: BattGenie
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Model-Based Development PlatformOffers electrochemical battery models designed to run on Renesas battery management solution platforms, enabling more accurate state estimation and improved overall battery performance.Provided By: BattGenie
Partner Solutions (1)
Introducing the industry's first buck-boost battery charger supporting USB Type-C® connectors. The single-chip ISL9237 reduces BOM costs by up to 40% and extends battery life for ultrabooks, tablets, and power banks.
This product training presentation of the ISL9237 and ISL9238 buck-boost battery charger solutions will give you a brief overview of the device feature set and performances. These products can operate in buck, buck-boost, and boost mode to maintain an accurate output voltage and support USB On-The-Go (OTG) with 5V reverse buck mode from the ISL9237, and full range 5V to 20V OTG from ISL9238.
Learn how to set up the ISL9237 evaluation board and connect the EVB to the GUI interface. Add an electrical load and measure output voltage and phase voltages without the need for a Li-Ion battery or emulator.
Support Communities
-
ISL9237 IRZ and ISL9237 HRZ
ISL9237 IRZ and ISL9237 HRZ What's the difference between them?
Mar 28, 2020 -
If someone help to provide the ISL9237 storage time?
Our company have a batch of ISL9237. Their data code is 2205 and I want to confirm if it still can be used? And they still unopened. Thanks!
Mar 20, 2025 -
Question about ISL9241
I am looking to use the ISL9237 component as the battery charger IC in a backup battery system. What is the maximum current and maximum voltage? These are the requirements for the battery backup system: Battery needs to be simultaneously switched to when there is a loss power from the ...
Jan 10, 2019