Skip to main content
Renesas Electronics Corporation

QW0032AA (QFN 32)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L32.4X4D
Package Description
Descriptive text for this package.
QFN 4.00x4.00x0.75 mm 0.40mm Pitch
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
QW0032AA
Category
G
Lead Count
32
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.75
3D illustration featuring top and bottom views of TQFN chip package with 32 lead count.

Documentation

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?