Skip to main content
Renesas Electronics Corporation

DCG10 (SOIC 10)

TitleInformation
Package Description
Descriptive text for this package.
10-SOIC 5.0 x 3.89 x 1.75 mm 1.00 mm Pitch


Package Status
Active
Package Type
SOIC
Package Code
The unique identifier of this package.
DCG10
Lead Count
10
Pb (Lead) Free
Yes
Length
5mm
Width
3.89mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.75mm
Pitch
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 3.89 x 1.75
3D illustration featuring top and bottom views of SOIC chip package with 10 lead count.

Support