Skip to main content
Renesas Electronics Corporation
PCI Express 5.0 Link Controller IP

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ProtocolPCIe 5
FunctionController
ProcessSoft macro
Data Rate (Mbps)32GT/s (PCIe 5)
InterfaceAMBA® AXI, PIPE 5.2
Number of Channels1 lane
Data Rate RS-485/RS-23232GT/s (PCIe 5)

Description

This IP is a Renesas-developed controller IP for PCI Express® (PCIe®) 5.0. The IP's system interface is based on the AMBA® AXI and PIPE interfaces. It includes a Data Link Layer (DLL). It also has a Transaction Layer for the root complex and endpoint, and Type 0/1 configuration registers. Additionally, the PCI Express 5.0 Link Controller IP has a Direct Memory Access (DMA) controller function and is written in Verilog RTL.