| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Process | TSMC 16nm FF+ |
| VCO Operating Range (MHz) | 2000 - 4096 |
| Input Freq (MHz) | 12.5 - 200 |
| Output Freq Range (MHz) | 1000 - 2048 |
| Analog Supply Voltage (V) | 1.62 - 1.98 |
| Digital Supply Voltage (V) | 0.745 - 0.88 |
| Spread Spectrum | Yes |
| Temp. Range (°C) | -40°C to +125°C |
| Product Category | PLL |
The AT16CPLL0000MP4P1G18V1A is a 4.1GHz analog phase-locked loop (PLL) IP for frequency multiplying using TSMC's 16nm FF+ (FinFET Plus) process technology.