Skip to main content
Renesas Electronics Corporation
1.25GHz Analog PLL for Frequency Multiplying IP

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ProcessTSMC 40nm LP
VCO Operating Range (MHz)580 - 1250
Input Freq (MHz)9.6 - 100
Output Freq Range (MHz)72.5 - 1250
Analog Supply Voltage (V)1.04 - 1.26
Digital Supply Voltage (V)1.04 - 1.26
Spread SpectrumNo
Temp. Range (°C)-40°C to +125°C
FunctionMultiplying
Input Frequency (max) (MHz)100
Input Frequency (min) (MHz)9.6
Product CategoryPLL

Description

The ABFPPLR17V19B0B is a 1.25GHz analog phase-locked loop (PLL) IP for frequency multiplying using TSMC's 40nm Low Power (LP) process technology.