Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Order Now

Description

The US134-118VBTPKEV1Z board demonstrates a proof of concept (POC) solution for a 20-28 cell battery management system (BMS). The board supports a wide input range of 40V-120V and output of 40V-118V with 20A of continuous discharge current and can be increased to 60A with additional thermal management. The RS-485 interface provides the flexibility to monitor system parameters like battery voltage, fuel gauge, and load/charging current, and also accepts commands to control the system, monitor faults, and traceback errors during system shutdown. For additional board control and modification, the Renesas E2 emulator (sold separately) grants flexibility to configure parameters like over-current threshold, cell balancing control, cell OV/UV limits, external temperature limits, faults masks, reduced cells operation, and more.

Features

  • Supports 40V to 118V battery packs (20-28 cells)
  • Wide charger input range 40V to 120V
  • 20A continuous discharge current (60A with thermal management)
  • Easily adaptable to operate with different battery cell counts
  • User input and diagnostics available via RS-485

Applications

20-28 Cell Battery Pack (Up to 118V) Block Diagram
20-28 Cell Battery Pack (Up to 118V)
Scalable 20-28 cell battery pack design with optional Bluetooth connectivity.
Type Title Date
PCB Design Files
Log in to Download ZIP 1.09 MB
Manual - Hardware PDF 5.21 MB
2 items

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
US134-118VBTPKEV1ZActiveOut of Stock1u | $330AvailableYesEAR998473.30.1180

Support Communities

  1. Query Regarding US134-118VBTPKEV1Z Evaluation Board

    Hello Sir ,I am using US134-118VBTPKEV1Z evk board. I want to monitor individual voltages of Battery Emulators connected. I did all hardware connections mentioned in manual and have given 29 Volts to Battery Emulator. I want to see data in Renesas Debug Virtual Console  as i don't have ...

    Apr 8, 2026
  2. US134-118VBTPKEV1Z: Does this development board have Short Circuit protection?

    Hello,We are looking to design a 28S BMS and was suggested US134-118VBTPKEV1Z reference design as a solution from Renesas from our distributor.Upon initial review, as per my understanding, any current based protection decision is taken by the host MCU. This would be okay for Over Current in ...

    Aug 22, 2024
  3. Query Regarding US134-118VBTPKEV1Z Evaluation Board

    Hello Sir ,I am using US134-118VBTPKEV1Z evk board. I want to monitor individual voltages of Battery Emulators connected. I did all hardware connections mentioned in manual and have given 29 Volts to Battery Emulator. I want to see data in Renesas Debug Virtual Console  as i don't have ...

    Apr 8, 2026