Skip to main content
Renesas Electronics Corporation
Order Now

Description

Hardware and software package for realizing safety network function.

  • Easily conduct evaluation and development of safety network function on a board equipped with two RZ/T2L chips
  • Reference software is available for three types of safety protocols (FSoE, PROFIsafe, and CIPSafety)

What is inside:

  • RZ/T2L functional safety reference board
  • RZ/T2L safety network reference software (scan QR code inside the kit)
    • RZ/T2L FSoE reference software
    • RZ/T2L PROFIsafe reference software
    • RZ/T2L CIP Safety reference software

Please note that you will need to prepare a master device and other tools that are not included in the kit. Refer to the system configuration example document.

If you are using FSoE, you must be an ETG member, and if you are using CIP Safety, you must be an ODVA member. If you are using PROFIsafe, you will need to purchase the PROFIsafe driver from Siemens.

When using the software in the customer’s final product, a commercial license agreement is required.

Features

  • RZ/T2L Functional Safety Reference Board
    • Remote I/O board with HFT = 1 configuration with two RZ/T2L chips
    • Equipped with ICE connectors for each RZ/T2L to support software development
    • I/O signal state (H or L) can be checked by LED
    • Input port level (H or L) can be toggled using test switch
    • Schematic/bill of materials included
  • RZ/T2L Safety Network Reference Software
    • Scan the QR code that comes with the RZ/T2L Functional Safety Reference Board
    • A set of sample projects, software development handbook, and software documentation for remote I/O systems
    • Choose from three types of safety protocols:
      • Sample project for FSoE slave device
      • Sample project for PROFIsafe F-Device device
      • Sample project for CIP Safety target device
    • The software development handbook guides you through a series of development procedures

Applications

Industrial motor control system block diagram features an MPU and MCU for mutual monitoring, power supply ICs, and delta-sigma modulators.
Motor Control System with Industrial Network and Functional Safety
This motor control system integrates MPU and MCU for efficient industrial motor control and networking.
Functional safety network with safety drive system block diagram features two independent 32‑bit MCUs ensuring precise control and reliable emergency power cutoff in hazardous conditions.
Functional Safety Network with Safety Drive System
Dual safety MCUs enable precise motor control and reliable emergency power cutoff in factory environments.
Type Title Date
PCB Design Files
Log in to Download ZIP 17.63 MB
Design files for this board include the PCB layout files—essential tools for enabling complete evaluation of IC and board functions.
Manual - Development Tools PDF 2.58 MB 日本語
Application Note PDF 1.86 MB 日本語
Learn how to operate PROFIsafe using the RZ/T2L Functional Safety Reference Board, which is equipped with two RZ/T2L MPUs manufactured by Renesas Electronics. This document explains how to set up and connect the hardware, and the operating procedures for PROFIsafe communication.
Guide PDF 1.01 MB 日本語
Release Note PDF 565 KB 日本語
5 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 4.56 MB 日本語
The RZ/T2L FuSa Reference Kit (PROFIsafe) contains the startup manual and TIA Portal. You can use the RZ/T2L FuSa Reference Kit to perform PROFIsafe communication.
1 item
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK0EF0179D01001BJActiveOut of Stock1u | $149N/A