Overview
Description
This is a reference design of a digital load cell using an MCU with a high-precision analog front-end (AFE), the RX23E-A. Using the RX23E-A makes an external dedicated AFE unnecessary, thereby miniaturizing the board.
In the digital load cell, a board mounting ADC and MCU, and a load cell are combined into a single unit; accordingly, the board is required to be small. RX23E-A realizes MCU and AFE on a single chip, not requiring an external dedicated AFE, thereby suitable to miniaturize a board. This reference design is a design for a 22mm × 16mm small board that can be combined with a load cell. This tiny board incorporates an ISL3152E RS-485/RS-422 transceiver, as well as the RX23E-A. RX23E-A performs A/D conversion, digital filter processing, calibration, and physical quantity conversion (Voltage to Weight) on a single chip. ISL3152E transmits weight values to host devices with digital communication, such as Modbus. When creating this reference design, we evaluated weight measurement errors by incorporating this small board into a load cell. Non-linear errors of the weight measurement are within ±0.01%FS. Accordingly, it is confirmed that the precision specifications of a general load cell are well satisfied
Features
- Realizes a 22mm x 16mm small board
- Small enough to be incorporated into a digital load cell
- Mounts MCU with high-precision AFE, RX23E-A
- Does not require an external dedicated AFE, contributing to the reduction in BOM cost and board mounting area
- A single RX23E-A chip realizes high-precision weight measurement, including digital filter processing and calibration
- Mounts RS-485/RS-422 transceiver, ISL3152E
- Enables digital communication, such as Modbus
- Circuit diagram is included in the application note
- BOM is included in the application note
- Gerber Files
Applications
Design & Development
Product Options
| Part Number | Status | Stock | ECCN (US) | HTS (US) |
|---|---|---|---|---|
| RX23E-A-DL | Active | Out of Stock | 3A991.a.2 | 8471.50.0150 |
Videos & Training
Additional Videos
Support
Support Communities
- Availability of RX23E tiny board for development
Hello i would require RX23E Tiny Board for my product development. kindly let me know the availability of this tiny board for purchase
Jan 10, 2026