Skip to main content
Renesas Electronics Corporation

Overview

Description

This reference design shows the operation of Renesas' precision products in a temperature sensor application. The application uses Renesas' data acquisition (DAQ) on a stick reference design that has been modified to work with a Semitec 103AP-2 RTD temperature sensor. The system operates over the temperature range of -60 °C to +150 °C. It has an accuracy of ±1 °C or better.

The reference design is a self-contained demo showing a complete signal chain solution from the Semitec sensor to the signal conditioning components consisting of a Vishay precision resistor and Renesas precision parts, a Renesas RL78/G1C microcontroller and a graphical user interface (GUI). The image to the right shows the DAQ on a stick connected to the external Semitec temperature sensor.

The complete reference design is conveniently housed in a USB stick form factor with plug-in connection for the temperature sensor. This compact design draws power through the USB port and uses a GUI to display the real-time temperature readings from the temperature sensor onto the computer.

The image below shows a simplified block diagram of the temperature sensor design. The design uses a Semitec 103AP-2 thermistor, a Vishay Precision Group 500Ω ±0.1% precision resistor, Renesas' ISL28634 instrumentation amplifier (in amp), ISL21090 2.5V precision voltage reference, ISL21010 4.096V precision voltage reference, ISL21010 3.3V precision voltage reference, the ISL26104 24-bit Delta-Sigma converter, ISL22316 digitally controlled potentiometer (DCP), and an R5F10JBC (RL78/G1C) microcontroller.

The installation application includes the following items:

  • GUI software
  • Desktop shortcut for easy access
  • Application note and schematics

Features

  • Self-contained demo platform
  • 24-bit ADC with programmable sample rate
  • Zero-drift amplifiers
  • Real-time graphing on a GUI
  • Accuracy of ±1 °C or better for a range of -60°C to +150°C

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?