Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The RTK0EF0201DK00001BU is a battery management system (BMS) reference design that implements a 3‑ to 5‑cell lithium‑ion (Li‑ion) battery monitoring and control solution based on Renesas' battery management system (R‑BMS).

The design is built around the RAA489255 battery manager integrated circuit (IC), which uses a 12‑bit analog‑to‑digital converter (ADC) to measure pack voltage, individual cell voltage, and temperature. It also supports pack current detection, high‑voltage general-purpose input/output (GPIOs), trigger input, and self‑diagnostic capabilities.

Renesas' R-BMS battery management solution combines the RAA489255 battery monitor with an RA Arm® Cortex®-M23 microcontroller (MCU) running the R‑BMS B firmware package. R-BMS B is a firmware solution for battery management ICs (BMICs) to enable key BMS functions without requiring firmware development. These functions include voltage and temperature protection, capacity estimation based on open-circuit voltage, system status monitoring, data logging, and SMBus communication for system control and diagnostics, with the source code available to allow for system integration.

Features

  • Supports 3‑ to 5‑cell Li-ion battery configurations
  • Battery monitor IC enables accurate cell voltage and temperature measurement
  • RA MCU based on the Arm Cortex‑M23 core for system control
  • Integrated five‑channel LED driver for status indication
  • Built‑in voltage regulator to support system power requirements
  • Enables key BMS functions, including cell balancing, protection, and monitoring
  • Suitable for power tools and industrial and consumer battery‑powered applications

Products in the Design

Sample & Buy

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?