Skip to main content
Renesas Electronics Corporation
Order Now

Overview

Over the last decade, satellites and spacecraft have seen an exponential increase in the need for onboard data processing and storage demands. Additionally, major satellite manufacturers have recently announced their latest satellites to be modular, fully digital, and capable of in-orbit reconfigurability. To meet these demands, satellite and payload manufacturers are using high-end FPGAs, ASICs, and processors. AMD's Kintex XQRKU060 FPGA is a radiation hardened FPGA that has comparable performance to commercial counterparts in demanding computing applications. The Kintex XQRKU060 requires a complex power solution with multiple low-voltage supply rails that can deliver high currents and a need for power supply sequencing to eliminate high inrush currents. In collaboration with AMD and Ibeos, Renesas offers a Kintex XQRKU060 development board with the FPGA powered by Renesas' Radiation Hardened products.

Features

  • Fully radiation hardened power solution
    • All power management devices are DLA-qualified with MIL-PRF-38535 manufacturing
  • KU060 FPGA footprint compatibility with the spaceflight part and the military temperature part
  • Peripheral support circuitry includes:
    • 64-bit wide DDR3
    • 256-Mbit NOR flash
    • RS-485 interface
    • JTAG programming interface
    • Ethernet interface via an RJ45 connector

Products in the Design

ISL70005SEH
Radiation Hardened Dual-Output Point-of-Load, Integrated Synchronous Buck and Low-Dropout Regulator
ISL75051ASEH
3A, Radiation Hardened, Positive, Ultra-Low Dropout Regulator
ISL3179E
High ESD Protected, +125°C, 40Mbps, 3.3V, Full Fail-Safe, RS-485/RS-422 Transceivers
ISL70062SEH
Radiation Hardened 10A NMOS Load Switch
ISL70244SEH
19MHz Radiation Hardened 40V Dual Rail-to-Rail Input-Output, Low-Power Operational Amplifier
ISL70321SEH
Radiation Hardened Quad Power Supply Sequencer

Sample & Buy

ISLKU060DEMO1Z Rad Hard Power Management Reference Board - Top

ISLKU060DEMO1Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180