Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The CN190-1-5GPWR-REFZ reference design provides an Application Accelerator Unit (AAU) Power Amplifier (PA) power solution to enable -48V to 48V non-isolated solution. It supports up to 1500W of output. This board allows quick evaluation of the ISL81805 80V dual synchronous boost controller and the output voltage can be adjusted by using an IIC interface bus. The ISL81805 generates two independent outputs or one output with two interleaved phases for a wide variety of applications in the industrial and general-purpose segments.

The CN190-1-5GPWR-REFZ board can be connected to a PC via a USB-to-I²C interface. The accompanying GUI allows for straightforward adjustment of the output voltage, while also providing real-time monitoring of both input and output voltages.

Features

  • Wide input and output voltage range with dual-phase interleaved parallel boost controller, ideal for high-power, high-accuracy, and high-efficiency power supply applications.
  • Cost-effective MCU collects and monitors power system data through an I²C bus interface.
  • USB connectivity for PC-based control and output voltage adjustment.

Applications

Documentation

Product Options

Part NumberStatusStockSampleable
CN190-1-5GPWREVZActiveOut of StockN/A

Support