Overview
Description
This smart air freshener reference design (AS064-1-SMRTAFRREFZ) employs Bluetooth® Low Energy (LE) for seamless connectivity with mobile devices. It features a compact design housing a scent dispenser and a Bluetooth LE module. Users control it via a dedicated mobile app, enabling remote scent customization and scheduling. Energy-efficient DA14531MOD Bluetooth LE technology enables extended battery life while automatic firmware updates ensure continuous performance enhancements. The Smart Air Freshener provides a convenient and customizable solution for maintaining a fresh and inviting atmosphere in homes or commercial spaces.
Features
- DA14531MOD brings the DA14531 SoC advantages to an integrated module
- Low system cost achieved through high level of integration
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| AS064-AIRFRESHENER-REF2Z | Active | Out of Stock | N/A |
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.