Skip to main content
Renesas Electronics Corporation
Order Now

Overview

This smart air freshener reference design (AS064-1-SMRTAFRREFZ) employs Bluetooth® Low Energy (LE) for seamless connectivity with mobile devices. It features a compact design housing a scent dispenser and a Bluetooth LE module. Users control it via a dedicated mobile app, enabling remote scent customization and scheduling. Energy-efficient DA14531MOD Bluetooth LE technology enables extended battery life while automatic firmware updates ensure continuous performance enhancements. The Smart Air Freshener provides a convenient and customizable solution for maintaining a fresh and inviting atmosphere in homes or commercial spaces.

Features

  • DA14531MOD brings the DA14531 SoC advantages to an integrated module
  • Low system cost achieved through high level of integration

Applications

Home Entertainment

Products in the Design

Sample & Buy

AS064-1-SMRTAFRREFZ Reference Design Board

AS064-AIRFRESHENER-REF2Z

Active
HTS (US):8471.50.0150
ECCN (US):EAR99

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond TINY DA14535MOD Bluetooth Low Energy 5.3 Module Development Kit Pro Daughterboard

Evaluate SmartBond TINY module designs using a daughterboard that supports standalone operation and rapid prototyping.