Skip to main content
Renesas Electronics Corporation
Order Now

Overview

Description

The AS044 energy meter power supply is a 10W isolated multi-channel AC/DC flyback converter that has a special requirement to pass magnetic tampering using an iron dust core. The design is made to operate at 450V AC, and it has a capacitor saver function which will help in reducing the BOM and increasing the reliability.

Features

  • Flyback AC/DC supply to withstand 450V AC with avalanche rated 900V, 13ohm integrated MOSFET
  • Iron dust core to pass 0.5T magnetic tampering as per IEC standard
  • Capacitor Saver feature to save on Bill of Materials (BOM) cost and improve reliability
  • Isolated dual-channel outputs that have 4KV isolation between primary and all secondary outputs
  • Configurable overload timer of the device allows 100msec peak demand of 2A
  • Pulse Frequency Modulation (PFM) for light load implementation, Pulse Width Modulation (PWM) changes from 50KHz to 3KHz

Applications

Documentation

Design & Development

Related Boards & Kits

Lab on the Cloud

Product Options

Part NumberStatusStockECCN (US)HTS (US)
AS044-EMTRPSPOC1ZActiveOut of StockEAR998473.30.1180