Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The AS044 energy meter power supply is a 10W isolated multi-channel AC/DC flyback converter that has a special requirement to pass magnetic tampering using an iron dust core. The design is made to operate at 450V AC, and it has a capacitor saver function which will help in reducing the BOM and increasing the reliability.

Features

  • Flyback AC/DC supply to withstand 450V AC with avalanche rated 900V, 13ohm integrated MOSFET
  • Iron dust core to pass 0.5T magnetic tampering as per IEC standard
  • Capacitor Saver feature to save on Bill of Materials (BOM) cost and improve reliability
  • Isolated dual-channel outputs that have 4KV isolation between primary and all secondary outputs
  • Configurable overload timer of the device allows 100msec peak demand of 2A
  • Pulse Frequency Modulation (PFM) for light load implementation, Pulse Width Modulation (PWM) changes from 50KHz to 3KHz

Products in the Design

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for AS044-EMTRPSPOC1Z

Sample & Buy

AS044 Energy Meter Power Supply Board

AS044-EMTRPSPOC1Z

Active
HTS (US):8473.30.1180
ECCN (US):EAR99

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Dual Output 6W Universal Input Flyback Evaluation Board using RAA223181

Evaluate a compact isolated AC/DC flyback power solution using the RAA223181 regulator. Designed to demonstrate efficient, low-cost power conversion for smart metering and industrial designs.