Overview
The RTKA223181DE0010BU dual output 6W universal input flyback evaluation board, featuring the RAA223181 900V regulator, is designed to demonstrate a low-cost, high performance isolated AC/DC solution from a universal input of 85Vac to 265Vac, to 13V and 5V outputs for smart meter applications.
Features
- Fault tolerant input range up to 450Vac
- Transient heavy load support
- Single bus capacitor design for input up to 450Vac
- Low Bill of Materials (BOM) cost design
- EMI compliance for EN55022/CISPR22
- Surge test compliance to IEC61000-4-5 up to 4kV
Sample & Buy
RTKA223181DE0010BU
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $69.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.