Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This reference design introduces a home appliance panel UI demo based on the RL78/G22 and its capacitive touch sensing unit (CTSU2La), designed to evaluate low-power capacitive touch interfaces. The demo uses the Multiple Electrode Connection (MEC) function to treat multiple touch electrodes as a single input, enabling efficient standby wake-up detection with fewer scans and reduced power consumption. By adjusting sensitivity, the same approach also supports proximity-style sensing, making it suitable for early-stage UI concept evaluation and design studies.

Features

  • Uses the RL78/G22 MCU
  • Uses the RL78/G22 CPU board included in the RSSK-RL78G22, and an electrode board that has 7 self-capacitive buttons and 25 LEDs
  • The front panel works as a touch button and touchless sensor using the same electrode
  • MEC function allows sensing of multiple electrodes by single measurement
  • Low power consumption by MEC function

Applications

Type Title Date
PCB Design Files
Log in to Download ZIP 3.14 MB
Design files for the capacitive touch appliance UI reference design include the schematic, BOM, PCB layout files, and Gerber artwork—essential tools for enabling complete evaluation of IC and board functions.
Manual - Development Tools PDF 923 KB 日本語
Offers excellent touch UI in both functionality and design through high‑sensitivity capacitive touch sensing and low-power operation.
Application Note PDF 3.72 MB 日本語
AI-generated Summary: The document explains the Multiple Electrode Connection (MEC) function that treats multiple touch electrodes as a single electrode to reduce scanning time and power consumption. It demonstrates a home appliance UI with seven touch buttons, which operate independently in normal mode and combine into one electrode in standby mode using MEC. This allows waking the device from standby by touching any electrode. The document includes hardware configuration, sample software flowcharts, current consumption measurements, and design files such as schematics and BOM for the electrode board.
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution Toolkit Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 12.13 MB 日本語
1 item

Related Boards & Kits

Boards & Kits
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.