Skip to main content
Renesas Electronics Corporation

Overview

This reference design introduces a home appliance panel UI demo based on the RL78/G22 and its capacitive touch sensing unit (CTSU2La), designed to evaluate low-power capacitive touch interfaces. The demo uses the Multiple Electrode Connection (MEC) function to treat multiple touch electrodes as a single input, enabling efficient standby wake-up detection with fewer scans and reduced power consumption. By adjusting sensitivity, the same approach also supports proximity-style sensing, making it suitable for early-stage UI concept evaluation and design studies.

Features

  • Uses the RL78/G22 MCU
  • Uses the RL78/G22 CPU board included in the RSSK-RL78G22, and an electrode board that has 7 self-capacitive buttons and 25 LEDs
  • The front panel works as a touch button and touchless sensor using the same electrode
  • MEC function allows sensing of multiple electrodes by single measurement
  • Low power consumption by MEC function

Products in the Design

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Capacitive Touch Evaluation System for RL78/G22

RSSK-RL78G22 Active
Quickly evaluate capacitive touch user interfaces using a complete RL78/G22‑based system with ready‑to‑use hardware and software.
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.