Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSSC3122 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC3122 Capacitive Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSSC3122 ICs (DUTs) mounted on either the user's modules or ZSSC3122 Mass Calibration Reference Boards, which are connected through the Mass Calibration Board (MCB). Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs. The Evaluation Kit Software is available on-line for free download.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Additional boards can be ordered separately. To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.

Features

  • 4 Mass Calibration Boards
  • SSC Communication Board
  • 4 ZSSC3122 Mass Calibration Reference Boards with 1 sample ZSSC3122 mounted
  • USB Cable
  • SSC Flat Cable (30m of 10-wire flat cable and 100 connectors)

Applications

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleable
ZSSC3122MCSV1P1ObsoleteOut of StockN/A