Overview
Description
The ZSSC3018 evaluation kit provides the hardware required for the configuration, calibration, and evaluation of the ZSSC3018 sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSSC3018 IC mounted on the ZSSC3018 SSC evaluation board through the SSC communication board via a USB connection. The evaluation board can be connected either to a user sensor or to the SSC sensor replacement board (SRB). The SRB serves as a substitute for an actual sensor and can be used for initial calibration or dry-run calibration. On the SRB, the simulated resistive sensor signal is adjusted using a potentiometer. As an alternative, a sensor replacement circuit integrated on the evaluation board can be selected using onboard jumpers.
The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.
The evaluation kit software is available online as a free download.
Kit Contents
- ZSSC3018 evaluation board
- SSC communication board
- SSC sensor replacement board
- ZSSC3018 samples, 24-pin PQFN package (4mm × 4mm) (5 pcs.)
- USB cable
Features
- Supports configuration, calibration, and evaluation of the ZSSC3018 SSC
- USB connectivity between the PC and the evaluation hardware
- Sensor replacement board (SRB) with potentiometer-controlled resistive sensor signal emulation
- Supports dry-run calibration without a physical sensor
- Modular design allows reuse of kit components across compatible SSC evaluation platforms
Applications
Design & Development
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.