Skip to main content
Renesas Electronics Corporation

Overview

The ZSPM4141 Evaluation Board is a compact system designed to facilitate measuring the performance and operating characteristics of the ZSPM4141 Ultra-low-Power Linear Regulator. For the ZSPM4141W12KIT, the board includes a ZSPM4141AI1W12 sample, which is factory configured for a VTHRESH factory of 1.2V. The board contains a number of test points to allow evaluating the functions of the ZSPM4141. It has a solid ground plane. The kit includes a set of 6 resistors that can be used to modify Vout.

Features

  • ZSPM4141 Evaluation Board with one ZSPM4141AI1W12 sample mounted
  • Set of 6 resistors for adapting Vout

Products in the Design

Sample & Buy

ZSPM4141W12KIT - Evaluation Kit (Top View)

ZSPM4141W12KITV1P0

Obsolete