Skip to main content
Renesas Electronics Corporation

Overview

The ZSPM4022-06-KIT Evaluation Kit is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4022-06 synchronous DC/DC buck regulator IC, which operates with an input voltage of 4.5V to 19V and a regulated output current of 6A. The board contains various jumpers and test points to facilitate evaluation of all basic functions of the IC.

Features

  • ZSPM4022-06 Evaluation Board with one ZSPM4022AA1W06 sample mounted

Products in the Design

Sample & Buy

ZSPM4022-06-KIT - Evaluation Kit (Top View)

ZSPM402206KITV3P0

Obsolete