Overview
Description
The ZMOD4510-EVK simplifies the evaluation of the ZMOD4510 Gas Sensor for O3 and NO2. This sensor module is supported with the firmware to operate the sensor in multiple modes: NO2 O3 and Ultra-Low Power (ULP O3) mode. Depending on the selected mode, the output can be displayed as a raw signal (resistance), a standardized AQI rating based on EPA and absolute ozone (O3) and NO2 concentration. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.
The ZMOD4510-EVK consists of the following:
- ZMOD4510 and HS3001 Sensor Daughterboard
- Environmental Sensor Communication (ESCom) Board
- USB Cable
- Quick Start Guide
Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.
Features
- Accelerates configuration and evaluation of Renesas environmental sensors
- Supports all operational modes for each sensor, including ultra-low power and AI technology
- Provides sensor-dependent algorithmic outputs, referencing international standards where applicable
- Operates with Renesas-provided software, offering either executable graphical user interface (GUI) or programming examples
- Allows for easy connection of Pmod™ boards for various environmental sensor derivatives and seamless integration with other sensor products via the I2C interface
- Provides background information on air quality sensing and guidance on using sensor firmware
- Additional pins available for measuring power consumption and supply voltage
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Description |
|---|---|---|---|
| ZMOD4510-EVK-DB | Obsolete | In Stock | Standalone ZMOD4510 Sensor Board as spare part |
| ZMOD4510-EVK-HC | Obsolete | In Stock | Full Evaluation Kit including ZMOD4510-EVK-DB |
News & Blog Posts
Support
Support Communities
- Zmod4510 testing
I tested the zmod4510 performance using the zmod4510 eval kit, cigarette smoke and a 1 cubic foot, fairly air tight chamber. With the chamber full of smoke for 30 min, the sensor reading was 250000+ but the slow epa only got to 2 and the fast epa got to 9 ...
Feb 21, 2024 - Help to get started with ZMOD44510 gas sensor with Arduino
I have recently bought The ZMOD4510-EVK board for a personnal project in order to monitor evaluate the ZMOD4510 Outdoor Air Quality sensor. For the moment, my project is running into the sand because I don't know how to plugg that board on my Arduino.. https://www ...
Jun 24, 2022 - Help to get started with ZMOD4450 gas sensor with Arduino
Hello everyone ! First, you have to know that I am quite a beginner in electronics... I have recently bought the US082-ZMOD4450EVZ board for a personnal project in order to monitor food ripening in my fridge. That board uses the ZMOD4450 gas sensor. For the moment, my project is running ...
Jun 9, 2022