Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
NRND-EV - No Recommended Replacements Available - NRND
  • Notes:This product is available for purchase while stock remains. Even if distributor inventory displays as 0, customers can place an order through distributor websites. The EVK will be supplied by Renesas to the distributor and made available for purchase.

Overview

Description

Stream It! - RZ is a development kit for developing and evaluating applications such as camera input, LCD display, and Ethernet connection with the RZ/A1LU MPU. In addition, we have included an executable file for a streaming and web server demo so you can quickly evaluate the RZ/A1LU.

Contents

  • STREAM IT! RZ V2 main board
  • Touch/TFT module (4.3-inch)
  • Camera module
  • JTAG on-chip debugger
  • Quick Start Guide
  • User manual, demo applications, and more.

Features

  • RZ/A1LU (R7S72103) CPU: Max. 400MHz, internal RAM 3MB, 208-pin 0.5mm-pitch QFP
  • SDRAM 32MB, Serial Flash memory 64MB x 2
  • JPEG compression in hardware
  • Dual DDR QSPI interface for fast serial NOR flash memory
  • Ethernet AVB for high-speed audio and video transfer
  • Connectors
    • SD Card Slot 1 pcs.
    • LAN connector (RJ-45) 1 pcs.
    • USB Series-A Receptacle: 1 pcs.
    • User debug interface connector(Arm® JTAG 20)1 pcs.
    • 4 pole mini-jack for audio (φ3.5) 3 pcs.
    • CMOS camera connector 1 pcs.
    • Serial port connector (USB Micro-B: Power source input) 1 pcs.
  • LED: For power indication 1 pcs., User LED 1 pcs.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeRoHS CompliantChina RoHS Compliant
YSTREAM-IT-RZ-V2NRNDIn StockN/ANoNoNo

Videos & Training

Support

Support Communities

  1. Unable to build RZA1LU_Sample

    Hi Group, I'm using YSTREAM-IT-RZ-V2 and I'm unable to buid RZA1LU_Sample.I've dowloaded "RZ/A1LU Group RZ/A1 Software Package V2.10" by the link:www.renesas.com/.../D6002787.htmlI've got an-r01an4310ej0210-rza1-fwp.zip file. When ...

    Mar 21, 2019