Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SENT Interface Extension Board can be used with the RH850 Generation 2 Mainboard, designed to simplify and accelerate the evaluation of Renesas Electronics’ 32-bit RH850 family microcontrollers. It specifically supports devices with built-in SENT interfaces (RSENT) and integrates seamlessly with the ZSSC4161D Signal Conditioner IC, enabling precise signal processing and sensor interfacing.

Features

  • Built-in signal conditioner IC ZSSC4161D
  • Build a sensor dummy circuit that can be disconnected by jumper settings
  • Test point for “SENT DATA”
  • Common ground connector for measurement or testing purposes
  • Connector for different external sensor circuits
  • Four different error types can be simulated by dedicated buttons or jumpers
  • Sub-D connector for easy interconnection with the RH850/F1KM-S1 Starter

Applications

Type Title Date
Manual - Development Tools PDF 872 KB
Manual - Development Tools PDF 4.47 MB
The RH850 Main Board is an expansion board to the RH850 MCU piggyback boards adding multiple communication interfaces. The board includes transceivers for standard interfaces (CAN, LIN, SENT, FlexRay) as well as Pmod ports for extension boards, and provides connectors for add-on boards with high-speed communication interfaces (CAN-XL, Ethernet), for TFT or OLED displays and motor control ports. The main board has a single 12V power supply that can also be used to power connected piggyback boards.
Application Note
Log in to Download PDF 603 KB
AI-generated Summary: The document details the Single Edge Nibble Transmission (SENT) interface for the RH850/F1KM-S1, including source code descriptions, variable definitions, program flow, and function explanations. It provides figures illustrating SENT signal examples, message structures, circuit schematics, module block diagrams, operation mode transitions, interrupt structures, and flowcharts. Tables cover data nibble encoding schemes, device settings for SENT applications, and abbreviations. Additional sections include notes on demonstration software, reference documentation, website support, revision history, and handling precautions for microprocessing units.
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 1.73 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-RH850-SENT-EXT-BRD-V2ActiveOut of StockN/ANo3A991.a.28471.50.0150
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.