Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RH850/P1X 144-pin Piggyback Board supports all devices of the RH850/P1M and RH850/P1M-E series in a 144-pin (0.4mm pin pitch) package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Can be used with all mainboards of the RH850 evaluation platform
  • Socket for mounting the MCU
    • MCU is not included, needs to be ordered separately
  • Four banana jacks (4mm, 3x red, 1x black) for supply of 1.2V core voltage and 3.3V or 5.0V device voltage
  • Supports devices with a single power supply (eVR, embedded voltage regulator) or a dual power supply (DPS, external supply of core voltage)
  • General-purpose signal LEDs (8x yellow)
  • Reset circuit/switch
  • 14-pin debug connector for Renesas or 3rd-party emulator connectivity
    • Offering LPD (1pin/4pin) and JTAG debug connection support
    • Offering serial flash programming support for the RH850 on-chip flash memory
  • Each pin of the device is accessible via a 2.54mm pitch connector (double row)
  • External clock circuit with an exchangeable 16MHz crystal resonator
  • Jumpers for device mode selection

Applications

Type Title Date
Manual - Development Tools PDF 1.09 MB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-RH850-P1X-144PIN-PB-T1-V2ActiveOut of StockN/ANo3A991.a.28471.50.0150
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.