Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
Y-ASK-RL78F13-V2 - RL78/F13 Starter Kit V2
  • Notes:This product has been discontinued and replaced by the above product.

Overview

Description

The QB-R5F10BMG-TB is a target board used for evaluating microcontroller operations, using the E1, the Renesas Electronics on-chip debug emulator with programming function.

Features

  • Target board ‘QB-R5F10BMG-TB’ which contains an RL78/F13 device with 80 pins and 128kB Flash memory
  • E1 OCD Emulator (HW – OCD and flash programmer)
  • IAR EWRL78 KickStart Edition (SW – compiler from IAR with limited feature set)
  • Quick-Start Guide (documentation with SW examples)

Applications

Documentation

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-ASK-RL78F13ObsoleteOut of StockN/ANo3A991.a.28471.50.0150

Videos & Training

Support

Support Communities

  1. RL78 LIN sample code

    Hello,I am a novice firmware developer developing with the RL78/F13 start kit. I bought Y-ASK_RL78F13. I want to check that LIN communication is possible with two start kits. One as master and one as slave. I found these documents.www.renesas.com/.../rl78f13 ...

    Jan 5, 2022
  2. RL78 bootloader sample code error

    Hello,I am a firmware developer developing with the RL78/F13 Y-ASK-RL78F13 starter kit. I am aiming to develop the RL78/F13 bootloader. I use the tool below. Renesas e² studioVersion: 2021-10 (21.10.0) I am referring to the sample code below. www.renesas ...

    Jan 13, 2022
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.