Skip to main content
Renesas Electronics Corporation

Overview

The RH850/F1K Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas’ 32-bit RH850/F1K microcontrollers.

Features

  • Connections for on-chip debugging and flash memory programming
  • Access to all microcontroller I/O pins
  • User interaction through potentiometer, rotary switch, buttons, and LEDs
  • Serial interface connections:
    • 1x RS232
    • 1x LIN
    • 2x CAN-FD
  • Power supply by Renesas E1 on-chip debugger or externally (12V DC input)

Products in the Design

Sample & Buy

Y-ASK-RH850F1K-V3

Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150

Application Block Diagrams

Parking assistance system with AHL camera block diagram features a 1.3MP sensor with ISP, AHL transmitter and receiver, MCU, SoC, PMICs, clock generator, display processor, LED backlight driver, surround-view display, and 12V battery power input.
Parking Assistance System with AHL Camera
Automotive parking camera system with HD analog link cuts cabling cost and maintains zero latency.

Videos & Training

Support

Support Communities

  1. PLL output -120MHz

    Hello Renesas Team, I am using RH850F1K premium variant micro(R7F7015833AFP-C) I am using external crystal of 16MHZ. As per manual we can generate 120MHZ max clock after PLL. I need the guidance for how to get PLL output as 120 MHz?

    Aug 1, 2025
  2. IAR for Renesas RH850 UART example code no recv&send

    Hello, i'm using IAR for Renesas RH850 on windows10 x64, I learned to use RH850-R7F7010183 for the first time. but i found  UART example code no recv&send. .\Embedded Workbench 8.1\rh850\examples\application examples\f1l_samples\projects\RLIN3-UART\ where is the send/recv ...

    Dec 27, 2021
  3. RH850 / smart configurator integration with RSCAN communication sample code

    Hi team,          Currently i am working on the "RH850/F1KM-S4 Starter Kit". we are using the RH850 / smart configurator, but it does not support RSCAN driver code generation, we are planning to use remaining modules to generate driver code using the smart configurator.  please share same sample ...

    Nov 9, 2023
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.