Overview
Description
Software development for advanced driver assistance systems (ADAS) and automated driving (AD) applications has been increasing in scale and complexity in recent years, in order to accelerate the development of autonomous driving and to develop new functionality that attractively differentiates vehicles. In response to this trend, Renesas has developed R-Car Starter Kits for supporting automotive software development.
The R-Car V3H Starter Kit simplifies and accelerates the development of New Car Assessment Program (NCAP1), front camera applications, surround view systems, and light detection and ranging (LiDAR) applications. The starter kit is based on the R-Car V3H image recognition system-on-chip (SoC), delivering a combination of low power consumption and high performance for the growing NCAP front camera market.
The starter kit includes the required interfaces and development tools, plus a 440-pin expansion port that enables custom expansion board development for applications ranging from computer vision to multi-camera prototyping. This flexibility accelerates hardware development while maintaining software portability and reusability.
The R-Car V3H Starter Kit is supported by a Linux board support package (BSP), which is available through elinux.org. Additional commercial operating systems are also available.
Note 1: New Car Assessment Program (NCAP): A government car safety program tasked with evaluating new automobile designs for performance against various safety threats.
Sales -
Shige Arase
Shimafuji Electric Inc., Nishikamata NS Bldg. 3F, 6-36-11 Nishikamata Otaku Tokyo Japan 1440051
Email: [email protected] TEL: +81-3-3733-8308 FAX: +81-3-3733-8318
Features
- CPU: Arm CA53 (1GHz quad), Arm CR7 (800MHz)
- Memory: DDR (2GBytes LPDDR4-3200), HyperFlash (64MBytes), QSPI Flash (64MBytes), eMMC (16GBytes)
- Video out: HDMI (No native HDMI)
- Video in: Camera Input Connector
- Interfaces: G-Ethernet, SCIF, HSCIF, I2C
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Sampleable | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|
| Y-ASK-RCAR-V3H | Active | Out of Stock | N/A | 3A991.a.2 | 8471.50.0150 |