Overview
Description
The US159-DA16200MEVZ Ultra-Low Power Wi-Fi Pmod™ board enables the user to add Wi-Fi capability to any evaluation kit or microcontroller board equipped with a Pmod expansion capability. The board features a standard Pmod Type 3A (expanded UART) connection for the on-board Wi-Fi module.
The US159-DA16200MEVZ incorporates the DA16200MOD module based on the DA16200 System-on-Chip (SoC). Due to the standard connector and software support, the US159-DA16200EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an Internet of Things (IoT) system.
Features
- DA16200MOD Module:
- Integrated chip antenna
- Cortex-M4F+ @ 30-160MHz
- 802.11b/g/n radio PHY, 2.4GHz
- SoC runs a full OS & TCP/IP stack
- Memory: 256kB ROM, 512kB RAM, 8kB OTP, 48B retention memory, and 32Mb SPI Flash
- RF regulatory certifications: IC, CE, KC, TELEC, SRRC
- Wi-Fi alliance certifications: Wi-Fi CERTIFIED™ b, g, n; WPA™, WPA2™, WPA3™
- 3.3V supply voltage
- +20dBm range booster mode
- -100dBm Rx sensitivity
- Ultra-low power with three sleep modes: unconnected (nA), connected ultra-low power (µA), and connected ultra-fast (µA)
- Standardized Type 3A Pmod connector supports Expanded UART interface
- Optional battery operation with on-board CR1220 coin cell
- LED (D1) to aid in user software debug
- 10-pin 1.27mm pitch Arm Cortex-Debug connector (J2) for software development and debug support
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| US159-DA16200MEVZ | Active | In Stock | 1u | $27.5 | Available |
News & Blog Posts
Support
Support Communities
- DA16200 wifi provisioning
Hi, I am working on US159-DA16200MEVZ. I can not scan wifi module on mobile application (wifi provisioning application). Here is DA16200 information: Regards,
Mar 21, 2024 - DA16200 put "Hard Fault Exception" with AT+NWHTC.
Hi,I use US159-DA16200MEVZ with AT Command.When I tried acceess to AWS s3 use on AT+NWHTC(with presigned URL), DA16200 put "Hard Fault Exception".Presigned URL is long(over 1500 character) URL Data. AT CommandAT+NWHTC=https://xxxxxxxx....xxxxxxx,get Debug Message And, I confirmed ...
Mar 9, 2023 - DA16200 AT+NWHTC returned +NWHTCSTATUS:5.
Hi OV_Renesas, I use US159-DA16200MEVZ with AT Command. When I tried acceess to AWS use on AT+NWHTC during "MQTTS Client Connection OK", DA16200 returned +NWHTCSTATUS:5. And It seems that can not access Cloud. When I disable MQTTS Client before AT+NWHTC, DA16200 returned +NWHTCSTATUS:0 and ...
Apr 27, 2023
Knowledge Base
- Delve into EV Charging Solutions - Is it necessary to build the high-performance EV charger wall box with several modules, carrier boards and add on boards?
This winning combo allows our customers to quickly create a solution, test the environment and jump-start for their own development. When going into mass production, Renesas can support end customers to develop based on either a monolithic approach or stay modular. Other modules will also be considered for the ...
Jun 27, 2023