Skip to main content
Renesas Electronics Corporation

Overview

Description

The US082-ZSCALINTRPEVZ interposer board provides flexibility in connecting a capacitive type ZSSC Pmod™ sensor to a ZSSC3230 SSC evaluation kit board for performing calibration. The use of an interposer board minimizes the risk of accidental wire disconnection and wiring errors. Using the interposer board offers a more reliable and secure connection, in contrast to using a jumper wire.

Features

  • Standard Pmod pinout for I2C interface
  • Route an I2C signal from a ZSSC3230EVB board to a standard Pmod pinout
  • Fast calibration setup
  • Reduced wiring errors

Applications

Documentation

Design & Development

Related Boards & Kits

Product Options

Part NumberStatusStockSampleable
US082-ZSCALINTRPEVZActiveOut of StockAvailable

Support