Skip to main content
Renesas Electronics Corporation

Overview

The US082-ZSCALINTRPEVZ interposer board provides flexibility in connecting a capacitive type ZSSC Pmod™ sensor to a ZSSC3230 SSC evaluation kit board for performing calibration. The use of an interposer board minimizes the risk of accidental wire disconnection and wiring errors. Using the interposer board offers a more reliable and secure connection, in contrast to using a jumper wire.

Features

  • Standard Pmod pinout for I2C interface
  • Route an I2C signal from a ZSSC3230EVB board to a standard Pmod pinout
  • Fast calibration setup
  • Reduced wiring errors

Products in the Design

Sample & Buy

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

ZSSC3230 Evaluation Kit

ZSSC3230KIT Active
Evaluate and calibrate ZSSC3230 capacitive sensor signal conditioning with a PC-connected kit. Supports quick prototyping using your sensor or onboard capacitance simulation.
Recommended Documents: