Overview
Description
The US082-SSCALINTRP5VZ interposer board provides flexibility in connecting a wide capacitive type ZSSC Pmod™ sensor to the SSC communication board for performing calibration. The use of an interposer board minimizes the risk of accidental wire disconnection and wiring errors. Using the interposer board offers a more reliable and secure connection, in contrast to using a jumper wire.
Features
- Compatible Pmod pinout
- Includes the Pmod connector on one side and a 50-pin dual-row socket header on the other side to plug to SSC communication board
- Fast calibration setup
- Reduced wiring errors
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| US082-SSCALINTRP5VZ | Active | Out of Stock | Available |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.