Overview
The US082-SSCALINTRP5VZ interposer board provides flexibility in connecting a wide capacitive type ZSSC Pmod™ sensor to the SSC communication board for performing calibration. The use of an interposer board minimizes the risk of accidental wire disconnection and wiring errors. Using the interposer board offers a more reliable and secure connection, in contrast to using a jumper wire.
Features
- Compatible Pmod pinout
- Includes the Pmod connector on one side and a 50-pin dual-row socket header on the other side to plug to SSC communication board
- Fast calibration setup
- Reduced wiring errors
Sample & Buy
US082-SSCALINTRP5VZ
ActiveAdd-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
SSC Communication Board
SSC-CB Active
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.