Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Robust “solid” isolation technology
  • Resistant to surface contamination
  • Analog output: 0 to 5V
  • Digital output: I2C
  • Supply voltage: 5V 
  • Module operating temperature range: 0°C to +85°C 

Description

The FS1015 is an air velocity module utilizing a MEMS thermopile-based sensor. The FS1015 features analog and digital output with 12-bit resolution. The sensor comprises a “solid” thermal isolation technology and silicon-carbide coating to protect it from abrasive wear and water condensation.

The FS1015 design allows it to be mounted in a vertical or horizontal position.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeDescriptionFlow Rate (SLPM)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
FS1015-1005ObsoleteN/AOut of StockMODULE0Tray0 to 7 meters/sec7Yese00 to 70°C
FS1015-1015ObsoleteN/AOut of StockMODULE0Tray0 to 15 meters/sec15Yese00 to 70°C

Support Communities

  1. FS1015 supply voltage 3.3V allowed?

    is digital bit-calibration changed, when operated only at 3.3 V?

    Sep 23, 2024
  2. FS3000-1015 & FS1015 maximum allowed operational pressure

    In the datasheet is nothing available about the maximum pressure.  Can they work at 10 bar (1000 kPa, 145 PSI)?

    Dec 12, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?