Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The US011-SOLCHRGEV1Z Smart Solar Battery Charger demonstration board uses the ISL81801 buck-boost converter and RA2L1 32-bit MCU to convert energy from a solar panel (user-provided) to charge a lead-acid battery with Maximum Power Point Tracking (MPPT).

Features

  • Supports up to 60V input and 60V output for compatibility with a wide range of solar panels and batteries
  • Delivers up to 4A output current for faster and more efficient charging
  • Programmable output to match battery requirements up to 60V
  • Currently optimized for 12V, 12Ah lead-acid batteries
  • Tested with 24V/7Ah lead-acid battery
  • Uses a four-stage charging algorithm (trickle, bulk, absorption, float) with temperature compensation to extended battery life and ensure safety
  • Implements MPPT (Perturb and Observe) to maximize power extraction from solar panels under changing sunlight
  • Includes comprehensive protection features against overcurrent, over/undervoltage, reverse polarity, reverse current, and unsafe connections

Applications

Smart Solar Battery Charger Block Diagram
Smart Solar Battery Charger
Smart solar battery charger ensures efficient battery use, protects against overcharging, and adapts to variable inputs.
Type Title Date
Manual - Hardware PDF 1.93 MB
The US011-SOLCHRGEV1Z evaluation board operates as a smart solar battery charger. It uses a buck-boost converter and MCU to convert energy from a solar panel to charge a lead-acid battery. It features Maximum Power Point Tracking, supports up to 60V input and 60V output, and delivers up to 4A of output current for a fast and efficient charge. This document includes a block diagram, a quick start section, and an overview of the hardware and software with procedures and figures.
1 item

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 2.45 MB
1 item
Part NumberStatusStockSampleable
US011-SOLCHRGEV1ZActiveOut of StockN/A

Support Communities

  1. US011-SOLCHRGEV1Z reference design files

    Do you provide the ref design files for this one? regards, Tim

    Apr 1, 2026
  2. US011-SOLCHRGEV1Z reference design

    Hello, Is there any reference design available for the US011-SOLCHRGEV1Z development board?

    Mar 20, 2026