Skip to main content
Renesas Electronics Corporation

Description

This is an evaluation board that controls PFC and LEDx3ch by full digital using RL78/I1A.

Features

  • RL78/I1A: PFC & LED & dimming control
  • Power supply: 100-240VAC
  • LEDs: 30W (350mA) x 3ch
  • Variable dimming interfaces
  • DALI communication
  • DMX512 communication
  • IR signal communication
  • 3ch switch control (for standalone evaluation)
  • On chip debug by USB cable or E1
  • Supports Applilet EZ for HCD

Applications

Type Title Date
Application Note PDF 827 KB 日本語
AI-generated Summary: The document details the RL78/I1A lighting communication system focusing on transmission functions. It describes the evaluation board configuration supporting four dimming interfaces: DALI, DMX512, infrared transmission, and PMOD. DALI communication follows the IEC62386 standard, enabling master-slave data transmission using the serial array unit 4. The document outlines DALI's standard parts and references related protocols for further details.
Application Note PDF 1.32 MB 日本語
Application Note PDF 734 KB 日本語
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 4.60 MB 日本語
Software & Tools - Other
Log in to Download ZIP 12.37 MB 日本語
Software & Tools - Other
Log in to Download ZIP 2.92 MB 日本語
3 items
Part NumberStatusStockSampleableECCN (US)HTS (US)RoHS CompliantChina RoHS Compliant
TPW-RL78I1AActiveOut of StockN/A3A991.a.28471.50.0150NN
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.