Overview
Description
The S3A6 Target Board (TB-S3A6) features the 48MHz Arm® Cortex®-M4 core, microcontrollers (MCUs) that provide a host of analog and security functions to realize a variety of embedded systems and IoT designs. Users can experience the full features of the Synergy™ S3A6 MCUs with access to all pins, standardized expansion ports, and preinstalled demo software.
Features
- Access all pins and on‑board peripherals of the Synergy S3A6 MCU Group
- Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
- View, step through, and debug code using the Renesas e² studio IDE or IAR Embedded Workbench® for Renesas Synergy
- Flexible connectivity options with USB and a Pmod™ connector, enabling rapid prototyping with plug‑in modules
- Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU), a segment LCD controller, and user push buttons
- Monitor system status and test functionality using programmable LEDs, capacitive buttons, or mechanical buttons
- Measure real‑time power consumption during program execution
- Operate using high‑precision on‑board crystals or a lower‑precision internal clock
- Security and encryption functions enable secure data communication and storage, with support for industry‑standard algorithms such as AES‑128, AES‑256, and GHASH
- Safety features include hardware diagnostics, memory protection, and watchdog timers
- Debugging and programming supported by on‑board J‑Link® OB
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| RTK7TBS3A6S00001BU | Active | In Stock | 1u | $34.12 | N/A |
| YSTBS3A6E10 | NRND | Out of Stock | N/A |
Support
Support Communities
- CAN bit rate on TB-S3A6
Hi, We would like to evaluate the CAN communication between the SK-S7G2 card (which we already have) and the TB-S3A6 card (to be purchased) with high bit rates (500KBits and 1 MBits). Does the basic X2=32 KHz quartz on the TB-S3A6 board allow these tests or ...
Apr 27, 2018 - Strange Clock Problem on S3A6
I have a strange problem. I couldn't find out what is wrong with the first configuration. If I use the first configuration, the application is stuck at SystemInit(). Can you please have a look at it? Problem: No Problem:
Sep 27, 2021 - RH850F1KM-S1 connection from e2studio via E1
... 109GA MCU and have created a project etc and am able to debug this using the same E1. 5: I have a synergy Dev board TB_S3A6 I have no issues with this when connecting and debugging. I am assuming that the environment is good. Is E1 OK for this ...
Dec 23, 2024