Skip to main content
Renesas Electronics Corporation

Overview

The SMOD electronic module creates an easy way to evaluate the SGAS sensor. An MCU-based electronic module encompasses all measurement and control aspects of SGAS sensors. The factory configured SMOD functions with a specific SGAS sensor type. The SMOD board connects to a Windows PC via a bi-directional USB connection; supplied with an application facilitating SMOD operation. The sensor response is both native resistance units and linearized concentration units.  Sensor operating parameters are customizable.

Features

  • 8.9cm² total PCB area
  • Can be operated by USB power only
  • Embedded microcontroller/EEPROM combination enables "no setup required" operation
  • Supports all advanced modes of sensor operation (feedback heater control, temperature and sensor measurement sequencing
  • Simple ASCII-based communication protocol allows easy integration with external controllers
  • Full-speed USB interface standard; optional I²C and UART interfaces are available

Products in the Design

Sample & Buy

SMOD707 - Evaluation Kit Box

SMOD707KITV1

Obsolete

News & Blog Posts

Support

Support Communities

  1. ZMOD4410 Heater?

    Hi, According data sheet for SMOD707 Block Diagram it shows that it includes a Heater with MOS and Sensor. Since SMOD707 seems not to be used any more and instead ZMOD4410 shall be used. Has that product also Heater with MOS and Sensor? Best regards Stephan

    Jan 13, 2024