Overview
The ZMOD4410-EVK simplifies the evaluation of the ZMOD4410 Indoor Air Quality (IAQ) sensor. This sensor module is supported with the firmware to operate the sensor in multiple modes: IAQ 2nd Gen, Ultra-Low Power mode, and PBAQ1. Depending on the selected mode, the output can be displayed as a raw signal (resistance), a standardized IAQ rating, an absolute TVOC and estimated CO2 concentration, or a relative signal change. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.
The ZMOD4410-EVK consists of the following:
- ZMOD4410 and HS4001 Sensor Daughterboard
- Environmental Sensor Communication (ESCom) Board
- USB Cable
- Quick Start Guide
Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.
1. PBAQ (Public Building Air Quality) is a term coined by Renesas and indicates a public building air quality standard, such as WELL or RESET.
Features
- Accelerates configuration and evaluation of Renesas environmental sensors
- Supports all operational modes for each sensor, including ultra-low power and AI technology
- Provides sensor-dependent algorithmic outputs, referencing international standards where applicable
- Operates with Renesas-provided software, offering either executable graphical user interface (GUI) or programming examples
- Allows for easy connection of Pmod™ boards for various environmental sensor derivatives and seamless integration with other sensor products via the I2C interface
- Provides background information on air quality sensing and guidance on using sensor firmware
- Additional pins available for measuring power consumption and supply voltage
Sample & Buy
Applied Filters:
News & Blog Posts
Support
Support Communities
- ZMOD4410 Cortex-M4F
Hello, We would like to use ZMOD4410 with a Cortex-M4F based MCU (CC2642). Are those compatible ? Which firmware should we be using ? Thank you. Regards, Victor
Jul 27, 2022 - ZMOD4410 power consumption measurement
How to measure the power consumption of ZMOD4410 sensor, I read in the ZMOD4410 Evaluation Kit User Manual that K1 is used for power consumption measurement, but I am not sure about the specific steps, whether it is to jump the jumper cap to the jres position, and then use ...
Aug 18, 2022 - Issue with downloading Gas sensor evaluation software v7.9.0 for ZMOD4410
I am having troubles downloading the Gas sensor evaluation software v7.9.0 on your website. I have a ZMOD4410-EVK which I would love to have the software in order to test it. Whenever I try to download it, on Google Chrome, the download never finishes and gives me ...
Jul 20, 2022