Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SLG7EVBFORGE ForgeFPGA evaluation board is a compact, easy-to-use, USB-powered hardware tool that provides SLG47910V 1K lookup table (LUT) ForgeFPGA IC hardware support for design emulation, programming, and real-time testing. The evaluation board is controlled by Renesas' Go Configure™ Software Hub with emulation, VDDC/VDDIO regulation, IC programming, and internal UART terminal options. 

This product comes with one SLG47910V ForgeFPGA EVB, one USB-C cable, and 10 SLG47910V ICs.

The SLG47910V ForgeFPGA combines a robust and well-sorted feature set with low power consumption, low price, and free, easy-to-use development software, opening the door to low-density FPGA development.

Features

  • USB-C connection to computer
  • Configurable VDD and VDDIO power sources
  • Design emulation and programming ability
  • 2x Pmod™ connectors
  • Zero Insertion Force (ZIF) socket allows for fast, easy removal, and replacement of SLG47910V silicon. Useful for programming and testing individual parts

Applications

Documentation

Design & Development

Software & Tools

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG7EVBFORGEActiveIn Stock1u | $75N/AYesEAR998473.30.1180

Videos & Training

Support

Support Communities

  1. SLG7EVBFORGE: Not Recognized in Go Configure on Linux Ubuntu 25.10 (Debug Fails)

    Hello, ordered one eval board for testing, but can't get it connected to Go Configure Software...  OS: Linux Ubuntu 25.10. gets detected in lsusb and when I put it in DFU mode the Go Software reflashes it, but I cannot Debug on it. SEO title edit [edited by ...

    Oct 22, 2025