Skip to main content
Renesas Electronics Corporation

This extension card enables GreenPAK socket/DIP adapters and evaluation boards to be used with the Go Configure Development Board. It is not required for ForgeFPGA products, as ForgeFPGA socket cards and adapters can connect directly to the Go Configure Development Board.

The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. Connect GreenPAK devices to development hardware, monitor signals, integrate external circuits, and verify application behavior during the design process. By enabling rapid testing and troubleshooting of configurable mixed-signal designs, development efforts can be reduced, thereby accelerating the path from concept validation to prototype implementation.

Features

  • Reduces development effort and accelerates the path from concept validation to prototype implementation.
  • Designed to work with the Go Configure Development Board for GreenPAK mixed-signal IC evaluation, debugging, and validation.
  • Provides a connection between GreenPAK devices and the development platform, enabling rapid testing and design verification.
  • Supports integration with external circuits, power sources, signal sources, and loads during application development.
  • Simplifies signal monitoring, troubleshooting, and functional validation throughout the design cycle.
  • Helps engineers move efficiently from device evaluation and proof of concept to prototype development.
  • Supports a wide range of GreenPAK configurable mixed-signal ICs within a unified development workflow.

Required Hardware

Required

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.
SLG4EXTCARD1 GreenPAK™ Extension Card #1 - Top

SLG4EXTCARD1

Active
1u | $40.00Budgetary Price