Overview
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. Connect GreenPAK devices to development hardware, monitor signals, integrate external circuits, and verify application behavior during the design process. By enabling rapid testing and troubleshooting of configurable mixed-signal designs, development efforts can be reduced, thereby accelerating the path from concept validation to prototype implementation.
Features
- Reduces development effort and accelerates the path from concept validation to prototype implementation.
- Designed to work with the Go Configure Development Board for GreenPAK mixed-signal IC evaluation, debugging, and validation.
- Provides a connection between GreenPAK devices and the development platform, enabling rapid testing and design verification.
- Supports integration with external circuits, power sources, signal sources, and loads during application development.
- Simplifies signal monitoring, troubleshooting, and functional validation throughout the design cycle.
- Helps engineers move efficiently from device evaluation and proof of concept to prototype development.
- Supports a wide range of GreenPAK configurable mixed-signal ICs within a unified development workflow.
Required Hardware
Main Board
Required
Go Configure Development Board
SLG4DVKGOCONF Active
Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.
Recommended Documents:
Sample & Buy
SLG4EXTCARD1
Active1u | $40.00Budgetary Price
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.